Hardware Features
The IGLOO2 FPGA evaluation kit has the following hardware features:
- 12K LE IGLOO2 FPGA in the FGG484 Package (M2GL010T-1FGG484)
- 64 Mb SPI Flash Memory
- 512 Mb LPDDR
- PCI Express Gen2 x1 Interface
- Four SMA Connectors for Testing the Full-Duplex SerDes Channel
- RJ45 Interface for 10/100/1000 Ethernet
- JTAG/SPI Programming Interface
- Headers for I2C, SPI, and GPIOs
- Push-button Switches and LEDs for Demo Purposes
- Current Measurement Test Points