2 Memory Map
This section provides details on how the memory is organized for this device.
| Address | Device | |||
|---|---|---|---|---|
| PIC16F18013 PIC16F18023 | PIC16F18014 PIC16F18024 PIC16F18044 PIC16F18054 PIC16F18074 | PIC16F18015 PIC16F18025 PIC16F18045 PIC16F18055 PIC16F18075 | PIC16F18026 PIC16F18046 PIC16F18056 PIC16F18076 | |
| 0000h to 07FFh | Program Flash Memory (2 KW)(1) | Program Flash Memory (4 KW)(1) | Program Flash Memory (8 KW)(1) | Program Flash Memory (16 KW)(1) |
| 0800h to 0FFFh | Not Present(2) | |||
| 1000h to 1FFFh | Not Present(2) | |||
| 2000h to 3FFFh | Not Present(2) | |||
| 4000h to 7FFFh | Not Present(2) | |||
| 8000h to 8003h | User IDs (4 Words)(3) | |||
| 8004h | Reserved | |||
| 8005h | Revision ID (1 Word)(3, 4, 5) | |||
| 8006h | Device ID (1 Word)(3, 4, 5) | |||
| 8007h to 800Bh | Configuration Words(3) | |||
| 800Ch to 80FFh | Reserved | |||
| 8100h to 813Fh | Device Information Area (DIA)(3, 5) | |||
| 8140h to 81FFh | Reserved | |||
| 8200h to 82FFh | Device Configuration Information(3, 4, 5) | |||
| 8300h to EFFFh | Reserved | |||
| F000h to F0FFh | EEPROM | |||
| F100h to FFFFh | Reserved | |||
|
Note:
| ||||