2.7 Revision ID
| Name: | REVISIONID |
| Offset: | 8005h |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved | Reserved | MJRREV[5:2] | |||||||
| Access | R | R | R | R | R | R | |||
| Reset | 1 | 0 | q | q | q | q | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MJRREV[1:0] | MNRREV[5:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | q | q | q | q | q | q | q | q | |
Bit 13 – Reserved
Reserved - Read as ‘1’
Bit 12 – Reserved
Reserved - Read as ‘0’
Bits 11:6 – MJRREV[5:0] Major Revision ID
These bits are used to identify a major revision. (A0, B0, C0, etc.).
Bits 5:0 – MNRREV[5:0] Minor Revision ID
These bits are used to identify a minor revision.