Jump to main content
2.6 Device ID Name: DEVICEID Offset: 8006h
Bit 15 14 13 12 11 10 9 8 Reserved Reserved DEV[11:8] Access R R R R R R Reset 1 1 q q q q
Bit 7 6 5 4 3 2 1 0 DEV[7:0] Access R R R R R R R R Reset q q q q q q q q
Bit 13 – Reserved
Reserved - Read as ‘1’
Bit 12 – Reserved
Reserved - Read as ‘1’
Bits 11:0 – DEV[11:0] Device
ID
Device Device ID PIC16F18013 30F1h PIC16F18014 30F2h PIC16F18015 30F5h PIC16F18023 30F3h PIC16F18024 30F4h PIC16F18025 30F6h PIC16F18026 30F9h PIC16F18044 30F7h PIC16F18045 30F8h PIC16F18046 30FAh PIC16F18054 30FBh PIC16F18055 30FCh PIC16F18056 30FFh PIC16F18074 30FDh PIC16F18075 30FEh PIC16F18076 3100h
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.