3.3.7.4 How Can I Access SFRs From Within Assembly Code?
The safest way to gain access to SFRs in assembly code is to have symbols defined in your assembly code that equate to the corresponding SFR address. For the XC32 compiler, the xc.h include file can be used from either preprocessed assembly code or C/C++ code.
There is no guarantee that you will be able to access symbols generated by the compilation of C code, even code that accesses the SFR you require.