3.2 Invoking the Compiler
This section discusses how the compiler is run, both on the command-line and from the IDE. It includes information about how to get the compiler to do what you want in terms of options and the build process itself.
- 3.2.1 How Do I Compile from Within MPLAB X IDE?
- 3.2.2 How Do I Compile on the Command-line?
- 3.2.3 How Do I Compile Using a Make Utility?
- 3.2.4 How Can I Select Which Compiler I Want to Build With?
- 3.2.5 How Can I Change the Compiler's Operating Mode?
- 3.2.6 How Do I Build Libraries?
- 3.2.7 How Do I Know What Compiler Options Are Available and What They Do?
- 3.2.8 How Do I Know What the Build Options in MPLAB X IDE Do?
- 3.2.9 What is Different About an MPLAB X IDE Debug Build?
- See also 3.3.3.4 How Do I Stop the Compiler From Using Certain Memory Locations?
- See also 3.4.3 What Do I Need to Do When Compiling to Use a Debugger?
- See also 3.5.16 How Do I Use Library Files In My Project?
- See also 3.5.8 What Optimizations Will Be Applied to My Code?