3.3.2 Device-Specific Features
This section discusses the code that needs to be written to set up or control a feature that is specific to Microchip PIC devices.
- 3.3.2.1 How Do I Set the Configuration Bits?
- 3.3.2.2 How Do I Access SFRS?
- 3.3.3.4 How Do I Stop the Compiler From Using Certain Memory Locations?
See also the following linked information in other sections.