5.7.7.27 Omit-frame-pointer Option
The -fomit-frame-pointer option instructs the compiler to directly use the stack
pointer to access objects on the stack and, if possible, omit
code that saves, initializes, and restores the frame register.
It is enabled automatically at all non-zero optimization
levels.
Negating the option, using -fno-omit-frame-pointer,
might assist debugging optimized code; however, this option does
not guarantee that the frame pointer will always be used.