5.7.7.30 Peephole/peephole2 Options
The -fpeephole option enables machine-specific peephole optimizations. Peephole
optimizations occur at various points during the compilation. This is the default action
if no option is specified.
The -fpeephole2 form of this option enables high-level peephole
optimizations. This option is enabled at optimization levels -O2,
-O3, and -Os.
The -fno-peephole and -fno-peephole2 form of these
options disables standard and high-level peephole optimizations, respectively. Both
options should be used to entirely disable peephole optimizations.