5.7.7.15 Expensive-optimizations Option
The -fexpensive-optimizations options has the compiler perform a number of
optimizations that have minimal effect but that are relatively expensive to perform.
This option is automatically enabled at optimization levels -O2,
-O3, and -Os.
The -fno-expensive-optimizations form of this option does not perform
these optimizations.