22.3.1 Pragmas to Control Function Attributes
#pragma long_calls
Set all functions following the pragma to have the
long_call
function attribute.
#pragma no_long_calls
Set all functions following the pragma to have the
short_call
attribute.
#pragma long_calls_off
Disable the effect of any preceding long_calls
or
long_calls_off
pragma, so that following functions will not have any
long_call
or short_call
attribute implicitly set.