6.1 Divergence from the C99 Standard
The C language implemented on MPLAB XC32 C Compiler diverges from the C99 Standard, as described in the following sections.
The C language implemented on MPLAB XC32 C Compiler diverges from the C99 Standard, as described in the following sections.