5.7.3.2 Freestanding Option

The -ffreestanding option asserts that the project will be built for a freestanding (as opposed to a hosted) environment.

A freestanding environment is one in which the standard library may not be fully implemented, and program start-up and termination are implementation defined.

This option is identical to the -fno-hosted option and implies the -fno-builtin option.

The -fno-freestanding option is identical to the -fhosted option and indicates that the project will be built for a hosted environment.