5.7.3.3 Asm Option

The -fasm option reserves the use of asm, inline and typeof as keywords, preventing them from being defined as identifiers. This is the default action if no option is specified.

The -fno-asm form of this option restricts the recognition of these keywords. You can, instead, use the keywords __asm__, __inline__ and __typeof__, which have identical meanings.

The -ansi option implies -fno-asm.