5.7.3.8 Unsigned-bitfields Option
The -funsigned-bitfields option control the signedness
of a plain int bit-field type.
By default, the plain int type, when used as the type
of a bit-field, is equivalent to signed int. This option specifies the
type that will be used by the compiler for plain int bit-fields. Using
the -funsigned-bitfields or the -fno-signed-bitfields
option forces a plain int to be unsigned.
Consider explicitly stating the signedness of bit-fields when they are
defined, rather than relying on the type assigned to a plain int
bit-field type.