Jump to main content
MPLAB® XC32 C/C++ Compiler User's Guide for PIC32C/SAM MCUs
Search
Home
16
Functions
16.5
Function Size Limits
Notice to Development Tools Customers
1
Preface
2
Compiler Overview
3
How To's
4
XC32 Toolchain and MPLAB X IDE
5
Command-line Driver
6
C Standard Issues
7
Device-Related Features
8
Supported Data Types and Variables
9
Memory Allocation and Access
10
Chip-Level Security and Arm® TrustZone® Technology
11
Floating-point Support
12
Fixed-Point Arithmetic Support
13
Operators and Statements
14
Register Usage
15
Stack
16
Functions
16.1
Writing Functions
16.2
Function Attributes and Specifiers
16.3
Allocation of Function Code
16.4
Changing the Default Function Allocation
16.5
Function Size Limits
16.6
Function Parameters
16.7
Function Return Values
16.8
Calling Functions
16.9
Inline Functions
17
Interrupts
18
Main, Runtime Start-up and Reset
19
Libraries
20
Mixing C/C++ and Assembly Language
21
Optimizations
22
Preprocessing
23
Linking Programs
24
Implementation-Defined Behavior
25
C++ Implementation-Defined Behavior
26
Built-in Functions
27
ASCII Character Set
28
Document Revision History
Microchip Information
16.5 Function Size Limits
There are no theoretical limits as to how large functions can be made.