6.7.9.1 Wa: Pass Option To The Assembler, Option

The -Wa,option option passes its option argument directly to the assembler. If option contains commas, it is split into multiple options at the commas. For example -Wa,-a will pass the -a option to the assembler, requesting that an assembly list file be produced.