6.4 Runtime Files

In addition to the C/C++ and assembly source files specified on the command line, there are also compiler-generated source files and pre-compiled library files which might be compiled into the project by the driver. These files contain:

  • C/C++ Standard library routines
  • Implicitly called arithmetic routines
  • User-defined library routines
  • The runtime start-up code