6.7.2.8 Version Option

The --version option has the compiler display the version number of the MPLAB XC32 Toolchain and the GNU copyright information. The compiler will then quit, without building any of the program source code.