10.2.5 Data Memory Allocation Macros

The sys/attribs.h header file provides many macros for commonly used attributes in order to enhance code readability.

__ramfunc__Locate the attributed function in the RAM function code section.
__longramfunc__Locate the attributed function in the RAM function code section and apply the long_call attribute.