7.3 Implementation-Defined Behavior
Certain features of the ANSI C standard have implementation-defined behavior. This means that the exact behavior of some C code can vary from compiler to compiler. The exact behavior of the MPLAB XC32 C/C++ Compiler is detailed throughout this documentation and is fully summarized in Implementation-Defined Behavior.