7.1 Divergence from the C99 Standard
The C language implemented on MPLAB XC32 C Compiler diverges from the C99 Standard, as described in the following sections.
The C language implemented on MPLAB XC32 C Compiler diverges from the C99 Standard, as described in the following sections.
DS-50002895H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.