6.7.8.6 Include Option
The -include file option processes
file as if #include "file" appeared as
the first line of the primary source file. In effect, the contents of
file are compiled first. Any -D and
-U options on the command line are always processed before the
-include option, regardless of the order in which they are written.
All the -include and -imacros options are processed in
the order in which they are written.