6.7.3.1 Ansi Option
The -ansi option ensures the C program strictly
conforms to the C90 standard.
When specified, this option disables certain GCC language extensions
when compiling C source. Such extension include C++ style comments, and keywords, such
as asm and inline. The macro
__STRICT_ANSI__ is defined when this option is in use. See also
-Wpedantic for information on ensuring strict ISO compliance.