3.2 Features
- One button click to start the chiperase. The firmware image will then be programmed and verified, and the fuse lock bit will automatically be written.
- Output programming result information - pass or fail
- Real-time display programming output information
- Image and atprogram.exe file path selection