3 Program Software Example
Together with this application note there is a .zip-file with a C# example project that shows how to develop programming software based on the Atmel Studio command line utility "atprogram". The example project source code can be downloaded along with this application note and run with the ATmega328PB Xplained Mini kit.