Supports programming and debugging of
all AVR UC3 32-bit microcontrollers
Supports programming and debugging of
all AVR XMEGA 8-bit devices
Supports programming and debugging of
all megaAVR® and tinyAVR 8-bit devices with
OCD
Supports programming and debugging of
all SAM ARM Cortex-M-based microcontrollers
Target operating voltage range of 1.62 to 5.5V
Draws less than 3 mA from target
VTref when using debugWIRE interface and less than 1 mA for all other
interfaces
Supports JTAG clock frequencies from
32 kHz to 7.5 MHz
Supports PDI clock frequencies from
32 kHz to 7.5 MHz
Supports debugWIRE baud rates from 4
kbit/s to 0.5 Mbit/s
Supports aWire baud rates from 7.5
kbit/s to 7 Mbit/s
Supports SPI clock frequencies from 8
kHz to 5 MHz
Supports SWD clock frequencies from
32 kHz to 10 MHz
USB 2.0 high-speed host interface
ITM serial trace capture up to 3
MB/s
Supports DGI SPI and USART interfaces when not debugging or programming
Supports 10-pin 50-mil JTAG connector
with both AVR and Cortex pin-outs. The standard probe cable supports AVR 6-pin
ISP/PDI/TPI 100-mil headers as well as 10-pin 50-mil. An adapter is available to
support 6-pin 50-mil, 10-pin 100-mil, and 20-pin 100-mil headers. Several kit
options are available with different cabling and adapters.