Introduction
The PIC32CZ CA70/MC70 family of microcontrollers are fully pin-to-pin compatible with the SAM E70/S70/V70/V71 family of microcontrollers. However, the PIC32CZ CA70/MC70 family of devices offers enhanced memory capabilities. The code developed for the SAM E70/S70/V70/V71 family is binary compatible with the PIC32CZ CA70/MC70 family.
For additional information on code compatibility, see FAQs section of this document.
| Family | Core | Product Lines | Applications |
|---|---|---|---|
| SAM S7x | Arm® Cortex®-M7 | SAM S70 | Supports camera, cryptography, and Quad SPI (QSPI) |
| SAM E7x | Arm Cortex-M7 | SAM E70 | Supports camera, cryptography, and Quad SPI (QSPI) and connectivity |
| SAM V7x | Arm Cortex-M7 | SAM V70, SAM V71 | Media-Oriented Systems Transport (MOST®) technology, CAN FD, Ethernet Audio Video Bridging (AVB) connectivity and automotive |
| Family | Core | Product Lines | Applications |
|---|---|---|---|
| PIC32CZ CA70 | Arm Cortex-M7 | PIC32CZ CA70 | Connectivity and automotive |
| PIC32CZ MC70 | Arm Cortex-M7 | PIC32CZ MC70 | Motor Control |
This document offers a comprehensive comparison of the various features across different product lines. This information assists users in determining whether the PIC32CZ CA70/MC70 family of MCUs can serve as an alternative to the SAM E70/S70/V70/V71 MCUs.