1.4.1 Low-Voltage Programming Not Possible
Low-Voltage Programming is not possible when VDD is below the selected BORV voltage level while BOR is enabled.
Work Around
Method 1:
Disable BOR to use Low-Voltage Programming.
Method 2:
Raise VDD above the selected BORV level while using Low-Voltage Programming.
Affected Silicon Revisions
| B0 | B1 | B2 | B3 | B4 | |||
| X | X | X | X | X |