33.7 Comparator Negative Input Selection
The NCH bits in the CMxNCH register direct an analog input pin and internal
reference voltage or analog ground to the inverting input of the comparator:
- CxINy- analog pin
- Fixed Voltage Reference (FVR)
Important: To use CxINy- pins as analog input, the
appropriate bits must be set in the ANSEL register and the corresponding TRIS bits must
also be set to disable the output drivers.