33.2 Comparator Control
Each comparator has two control registers: CMxCON0 and CMxCON1.
The CMxCON0 register contains Control and Status bits for the following:
- Enable
- Output
- Output Polarity
- Hysteresis Enable
- Timer1 Output Synchronization
The CMxCON1 register contains Control bits for the following:
- Interrupt on Positive/Negative Edge Enables
- Positive Input Channel Selection
- Negative Input Channel Selection