15.13.4 PIR2
| Name: | PIR2 |
| Offset: | 0xECC |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HLVDIF | ZCDIF | C2IF | C1IF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – HLVDIF HLVD Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | HLVD interrupt event has occurred |
| 0 | HLVD interrupt event has not occurred or has not been set up |
Bit 6 – ZCDIF Zero-Cross Detect Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | ZCD Output has changed (must be cleared in software) |
| 0 | ZCD Output has not changed |
Bits 0, 1 – CxIF Comparator ‘x’ Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Comparator Cx output has changed (must be cleared by software) |
| 0 | Comparator Cx output has not changed |