15.13.23 IPR5
| Name: | IPR5 |
| Offset: | 0xEBF |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR5GIP | TMR3GIP | TMR1GIP | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 |
Bit 2 – TMR5GIP TMR5 Gate Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bit 1 – TMR3GIP TMR3 Gate Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bit 0 – TMR1GIP TMR1 Gate Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |