2.1.3.2 DIAG_EEPROM_ValidateCRC()
diag_result_t DIAG_EEPROM_ValidateCRC (eeprom_address_t startAddress, uint16_t length, eeprom_address_t refAddress)
Validates the CRC of a given EEPROM memory region by re-calculating and comparing it with the reference CRC stored by DIAG_EEPROM_CalculateStoreCRC.
| in | startAddress |
- Starting address of EEPROM memory region to be considered for CRC |
| in | length |
- Number of bytes from startAddress to be considered for CRC |
| in | refAddress |
- The EEPROM address where reference CRC is available |
DIAG_PASS - CRC validation for the given EEPROM region is successful DIAG_FAIL - CRC validation for the given EEPROM region is unsuccessful DIAG_INVALID_ARG - An invalid argument is passed to the function |