Introduction

The PIC32CX-BZ2 family is a general purpose, low-cost, 32-bit Microcontroller (MCU) family of devices supporting multi-protocol wireless interfaces (Bluetooth®, Zigbee®, IEEE® 802.15.4 and Thread), hardware-based security accelerator, transceiver and Power Management Unit (PMU).

The WBZ45 module is a series of fully RF-certified wireless modules that contain the PIC32CX-BZ2 wireless MCUs with the following antenna options:
  • PCB Antenna
  • u.FL Connector for External Antenna

In addition to the Bluetooth Low Energy (Bluetooth 5.2) and Zigbee (Zigbee 3.0) wireless protocol support, the PIC32CX-BZ2 devices and the WBZ45 modules also support a rich set of standard MCU peripherals, such as Analog-to-Digital Converter (ADC), Serial Peripheral Interface (SPI), Inter-Integrated Circuit (I2C), Quad I/O Serial Peripheral Interface (QSPI), Universal Synchronous/Asynchronous Receiver/Transmitter (USART) and Serial Wire Debug (SWD).