WBZ45 Module Features
The WBZ45 modules are wireless MCU modules with BLE 5.2 compliant and Zigbee 3.0 Radio.
The following section lists the WBZ45 Module related features, which complement SoC features:
The WBZ45 modules are wireless MCU modules with BLE 5.2 compliant and Zigbee 3.0 Radio.
The following section lists the WBZ45 Module related features, which complement SoC features:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.