2 Configuration Summary

Table 2-1. PIC32CX-BZ2 and WBZ45 Family Features
DeviceProgram Memory (KB)Data Memory (KB)PinsPackagePeripheralsAnalogSecurityWireless
SERCOMTimer/Counter (TC)TCC (24-bit/16-bit)QSPIDMA ChannelsRTCCCL/LUTWDTDMTFrequency MeterEvent System (Channels)External Interrupt LinesGPIO Pins(1)Analog Comparators (Channels)ADC (Channels)Temperature SensorAESTRNGPublic Key Cryptography (PUKCC)Integrity Check MonitorMax TX Power (dBm)Bluetooth 5.2802.15.4/Zigbee 3.0
PIC32CX1012BZ25048102412848QFN442/1Y16Y1/2YYY3242928YYYYY12YY
PIC32CX1012BZ2403232QFN216164
WBZ45139LGA4292812
WBZ45030LGA216164
WBZ451H39LGA4262820
Note:
  1. Only when SOSC is not used