28.7.13 Event User m

Name: USERm
Offset: 0x0120 + m*0x01 [m=0..51]
Reset: 0x0
Property: PAC Write-Protection

Bit 76543210 
 CHANNEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – CHANNEL[7:0] Channel Event Selection

These bits select channel n to connect to the event user m.

Note: A value x of this bit field selects channel n = x-1.
USERmUserMultiplexerDescriptionPathType(1)
m = 0RTC_TAMPERRTCTamperA, S, R
m = 1..8DMAC_CH0..7Channel0..7S, R
m = 9CM4_TRACE_STARTCM4trace startA, S, R
m = 10CM4_TRACE_STOPCM4trace stopA, S, R
m = 11CM4_TRACE_TRIGCM4trace triggerA, S, R
m = 12..13TCC0EV0..1TCC0 EVxA, S, R
m = 14..19TCC0MC0..5TCC0 MCxA, S, R
m = 20..21TCC1EV0..1TCC1 EVxA, S, R
m = 22..27TCC1MC0..5TCC1 MCxA, S, R
m = 28..29TCC2EV0..1TCC2 EVxA, S, R
m = 30..31TCC2MC0..1TCC2 MCxA, S, R
m = 32TC0 EVUTC0 EVUA, S, R
m = 33TC1 EVUTC1 EVUA, S, R
m = 34TC2 EVUTC2 EVUA, S, R
m = 35TC3 EVUTC3 EVUA, S, R
m = 36..47ADC_TRIGGER5..16ADC_TRIGGERxA
m = 48..49AC_SOC0..1AC_SOCxA, S, R
m = 50..51CCL_LUTIN0..1CCL_LUTINxA, S, R
1) A = Asynchronous path, S = Synchronous path, R = Resynchronized path
ValueDescription
11

12 bits (default)

10

10 bits

018 bits
006 bits