22.8.19 Channel Event Control

Name: CHEVCTRL
Offset: 0x46 + n*0x10 [n=0..15]
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
 EVOEEVIEEVOMODE[1:0] EVACT[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – EVOE Channel Event Output Enable

This bit indicates if the Channel event generation is enabled. The event will be generated for every condition defined in the Channel Event Output Selection bits (CHEVCTRL.EVOMODE).
ValueDescription
0 Channel event generation is disabled.
1 Channel event generation is enabled.

Bit 6 – EVIE Channel Event Input Enable

ValueDescription
0 Channel event action will not be executed on any incoming event.
1 Channel event action will be executed on any incoming event.

Bits 5:4 – EVOMODE[1:0] Channel Event Output Mode

These bits define the channel event output selection. For more details on event output generation, see Event Output Selection from Related Links.
ValueNameDescription
0x0 DEFAULT Block event output selection. See BTCTRL.EVOSEL for available selections.
0x1 TRIGACT Ongoing trigger action
0x2-0x3 Reserved

Bits 2:0 – EVACT[2:0] Channel Event Input Action

These bits define the event input action. The action is executed only if the corresponding EVIE bit in the CHEVCTRL register of the channel is set. For more details on event actions, see Event Input Actions from Related Links. These bits are available only for channels with event input support.
ValueNameDescription
0x0 NOACT No action
0x1 TRIG Transfer and periodic transfer trigger
0x2 CTRIG Conditional transfer trigger
0x3 CBLOCK Conditional block transfer
0x4 SUSPEND Channel suspend operation
0x5 RESUME Channel resume operation
0x6 SSKIP Skip next block suspend action
0x7 INCPRI Increase priority