Package and Operating Conditions

  • WBZ451
    • 39-pin SMD package with Shield CAN
    • Size: 15.5 mm x 20.7 mm x 2.8 mm
  • WBZ451H
    • 39-pin SMD package with Shield CAN
    • Size: 15.5 mm x 26.8 mm x 2.8 mm
  • WBZ450
    • 30-pin SMD package with Shield CAN
    • Size: 13.4 mm x 18.7 mm x 2.8 mm
  • Operating Conditions
    • 1.9V to 3.6V, -40°C to +85°C, -40°C to +125°C, 64 MHz