28.4.5 Interrupts
The interrupt request line is connected to the interrupt controller. Using the EVSYS interrupts requires the interrupt controller to be configured first (see Nested Vector Interrupt Controller (NVIC) from Related Links).
The interrupt request line is connected to the interrupt controller. Using the EVSYS interrupts requires the interrupt controller to be configured first (see Nested Vector Interrupt Controller (NVIC) from Related Links).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.