3.5.1 ADC
A clarification has been made to the electrical characteristics for the ADC
                peripheral:
- Added a note for 50% duty cycle
 
| Symbol | Description | Conditions | Min. | Typ. | Max. | Unit | 
|---|---|---|---|---|---|---|
| fADC | Sample rate | 1.1V ≤ VREF | 15 | - | 115 | ksps | 
| 1.1V ≤ VREF (8-bit resolution) | 15 | - | 150 | |||
| VREF = 0.55V (10-bit) | 7.5 | - | 20 | |||
| CLKADC | Clock frequency | VREF = 0.55V (10-bit) | 100 | - | 260 | kHz | 
| 1.1V ≤ VREF (10-bit) | 200 | - | 1500 | |||
| 1.1V ≤ VREF (8-bit resolution) | 200 | - | 2000(1) | |||
| Ts | Sampling time | 2 | 2 | 33 | CLKADC cycles | |
| TCONV | Conversion time (latency) | Sampling time = 2 CLKADC | 8.7 | - | 50 | µs | 
| TSTART | Start-up time | Internal VREF | - | 22 | - | µs | 
Note: 
            
- Clock frequencies above 1500 kHz require a 50% duty cycle.