3.5.3 PTC Characteristics - Operating Ratings
Clarifications have been made to the electrical characteristics for the PTC
peripheral:
- Redundant VDD and CLKPER characteristics have been removed
- CLKADC characteristics have been added
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| CLOAD | Maximum load | - | 48 | - | pF | |
| CINT | - | 30 | - | pF | ||
| Driven Shield Capacitive Drive | - | 300 | - | pF | ||
| CLKADC | Supported ADC clock frequency | 25% duty cycle | 200 | - | 1500 | kHz |
| 50% duty cycle | 200 | - | 2000 |