Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Ordering Code | Standard Military Drawing Number (SMD#) | Package Number | tACC(ns) | Operating Range |
|---|---|---|---|---|
| AT28C256-15DM/883 | 5962‑88525 06 XA | 28D6 | 150 |
Military/883C Class B, Fully Compliant (-55°C to 125°C) |
| AT28C256-15DM/883-815 | 5962‑88525 14 XA(1) | |||
| AT28C256-15FM/883 | 5962‑88525 06 ZA | 28F | ||
| AT28C256-15FM/883-815 | 5962‑88525 14 ZA(1) | |||
| AT28C256-15LM/883 | 5962‑88525 06 YA | 32L | ||
| AT28C256-15LM/883-815 | 5962‑88525 14 YA(1) | |||
| AT28C256-15UM/883 | 5962‑88525 06 UA | 28U | ||
| AT28C256-15UM/883-815 | 5962‑88525 14 UA(1) | |||
| AT28C256-20DM/883 | 5962‑88525 04 XA | 28D6 | 200 | |
| AT28C256-20DM/883-815 | 5962‑88525 12 XA(1) | |||
| AT28C256-20FM/883 | 5962‑88525 04 ZA | 28F | ||
| AT28C256-20FM/883-815 | 5962‑88525 12 ZA(1) | |||
| AT28C256-20LM/883 | 5962‑88525 04 YA | 32L | ||
| AT28C256-20LM/883-815 | 5962‑88525 12 YA(1) | |||
| AT28C256-20UM/883 | 5962‑88525 04 UA | 28U | ||
| AT28C256-20UM/883-815 | 5962‑88525 12 UA(1) | |||
| AT28C256-25DM/883 | 5962‑88525 03 XA | 28D6 | 250 | |
| AT28C256-25DM/883-815 | 5962‑88525 11 XA(1) | |||
| AT28C256-25FM/883 | 5962‑88525 03 ZA | 28F | ||
| AT28C256-25FM/883-815 | 5962‑88525 11 ZA(1) | |||
| AT28C256-25LM/883 | 5962‑88525 03 YA | 32L | ||
| AT28C256-25LM/883-815 | 5962‑88525 11 YA(1) | |||
| AT28C256-25UM/883 | 5962‑88525 03 UA | 28U | ||
| AT28C256-25UM/883-815 | 5962‑88525 11 UA(1) | |||
| AT28C256-WM | None | Die Sales | Note 2 | |
| AT28C256-DWFM | None | Wafer Sales | Note 2 |
Note:
- Where two DESC numbers apply to the ordering code, utilize SL815 to receive devices marked with the noted DESC dual marked and the AT28C256 number.
- Contact Microchip Sales for Die and Wafer sales
| Ordering Code | Standard Military Drawing Number (SMD#) | Package Number | tACC(ns) | Operating Range |
|---|---|---|---|---|
| AT28C256E‑15DM/883 | 5962‑88525 08 XA | 28D6 | 150 |
Military/883C Class B, Fully Compliant (-55°C to 125°C) |
| AT28C256E‑15DM/883‑815 | 5962‑88525 16 XA(1) | |||
| AT28C256E‑15FM/883 | 5962‑88525 08 ZA | 28F | ||
| AT28C256E‑15FM/883‑815 | 5962‑88525 16 ZA(1) | |||
| AT28C256E‑15LM/883 | 5962‑88525 08 YA | 32L | ||
| AT28C256E‑15LM/883‑815 | 5962‑88525 16 YA(1) | |||
| AT28C256E‑15UM/883 | 5962‑88525 08 UA | 28U | ||
| AT28C256E‑15UM/883‑815 | 5962‑88525 16 UA(1) | |||
| AT28C256E‑20DM/883 | None | 28D6 | 200 | |
| AT28C256E‑20FM/883 | None | 28F | ||
| AT28C256E‑20LM/883 | None | 32L | ||
| AT28C256E‑20UM/883 | None | 28U | ||
| AT28C256E‑25DM/883 | 5962‑88525 05 XA | 28D6 | 250 | |
| AT28C256E‑25DM/883‑815 | 5962‑88525 13 XA(1) | |||
| AT28C256E‑25FM/883 | 5962‑88525 05 ZA | 28F | ||
| AT28C256E‑25FM/883‑815 | 5962‑88525 13 ZA(1) | |||
| AT28C256E‑25LM/883 | 5962‑88525 05 YA | 32L | ||
| AT28C256E‑25LM/883‑815 | 5962‑88525 13 YA(1) | |||
| AT28C256E‑25UM/883 | 5962‑88525 05 UA | 28U | ||
| AT28C256E‑25UM/883‑815 | 5962‑88525 13 UA(1) |
Note:
- Where two DESC numbers apply to the ordering code, utilize SL815 to receive devices marked with the noted DESC dual marked and the AT28C256 number.
| Ordering Code | Standard Military Drawing Number (SMD#) | Package Number | tACC(ns) | Operating Range |
|---|---|---|---|---|
| AT28C256F‑15DM/883 | 5962‑88525 07 XA | 28D6 | 150 |
Military/883C Class B, Fully Compliant (-55°C to 125°C) |
| AT28C256F‑15DM/883‑815 | 5962‑88525 15 XA(3) | |||
| AT28C256F‑15FM/883 | 5962‑88525 07 ZA | 28F | ||
| AT28C256F‑15FM/883‑815 | 5962‑88525 15 ZA(3) | |||
| AT28C256F‑15LM/883 | 5962‑88525 07 YA | 32L | ||
| AT28C256F‑15LM/883‑815 | 5962‑88525 15 YA(3) | |||
| AT28C256F‑15UM/883 | 5962‑88525 07 UA | 28U | ||
| AT28C256F‑15UM/883‑815 | 5962‑88525 15 UA(3) |
Note:
- Electrical specifications for these speeds are defined by Standard Microcircuit Drawing 5962-88525.
- SMD specifies Software Data Protection feature for device type, although Microchip product supplied to every device type in the SMD is 100% tested to this feature.
- Where two DESC numbers apply to the ordering code, utilize SL815 to receive devices marked with the noted DESC dual marked and the AT28C256 number.
| Package Types | |
| 28D6 | 28-Lead, 0.600" Wide, Non-Windowed, Ceramic Dual Inline (Cerdip) |
| 28F | 28-Lead, Non-Windowed, Ceramic Bottom-Brazed Flat Package (Flatpack) |
| 32L | 32-Pad, Non-Windowed, Ceramic Leadless Chip Carrier (LCC) |
| 28U | 28-Pin, Ceramic Pin Grid Array (PGA) |
| WM | Diced Die Military |
| DWFM | Die in Wafer Form Military |
| Options | |
| Blank | Standard Device: Endurance = 10K Write Cycles; Write Time 10 ms |
| E | High Endurance Option: Endurance = 100K Write Cycles |
| F | Fast Write Option: Write Time = 3 ms |