3.1.6.2 WINCS02IC Transmitter Performance
| RF Characteristics | Standard Operating Conditions: VDD=VDDIO=
3.0V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +105°C for V-temp | |||||
|---|---|---|---|---|---|---|
| Param. No. | Characteristics | Description(8) | Min. | Typ(3) | Max. | Units |
| WF_TX_1 | Frequency | — | 2412 | — | 2472 | MHz |
| WF_TX_2 | Output power(1)(2) 802.11b | 1 Mbps DSSS(9) | — | 19 | — | dBm |
| 2 Mbps DSSS | — | 19 | — | |||
| 5.5 Mbps CCK | — | 20 | — | |||
| 11 Mbps CCK | — | 20 | — | |||
| WF_TX_3 | Output power(1)(2) 802.11g | 6 Mbps OFDM | — | 19 | — | dBm |
| 9 Mbps OFDM | — | 19 | — | |||
| 12 Mbps OFDM | — | 19 | — | |||
| 18 Mbps OFDM | — | 19 | — | |||
| 24 Mbps OFDM | — | 19 | — | |||
| 36 Mbps OFDM | — | 18 | — | |||
| 48 Mbps OFDM | — | 17.5 | — | |||
| 54 Mbps OFDM(9) | — | 17 | — | |||
| WF_TX_4 | Output power(1)(2) 802.11n (Bandwidth at 20 MHz) | MCS 0 | — | 18 | — | dBm |
| MCS 1 | — | 18 | — | |||
| MCS 2 | — | 18 | — | |||
| MCS 3 | — | 17.5 | — | |||
| MCS 4 | — | 17.5 | — | |||
| MCS 5 | — | 17 | — | |||
| MCS 6 | — | 17 | — | |||
| MCS 7(9) | — | 17 | — | |||
| WF_TX_5 | Transmit Power Control (TPC) accuracy | — | — | ±2(2) | — | dB |
| WF_TX_6 | Harmonic output power (Radiated, Regulatory mode) | 2nd | — | 42 | 74(7) | dBuV/m |
| 3rd | — | Below noise floor | 74(7) | |||
Note:
| ||||||