3.1.6 WINCS02IC Radio Specifications
| Feature | Description |
|---|---|
| WLAN standards | IEEE® 802.11b, IEEE 802.11g and IEEE 802.11n |
| Frequency range | 2.412 GHz ~ 2.472 GHz (2400 ~ 2483.5 MHz ISM band) |
| Number of channels | 11 for North America and 13 for Europe and Japan |