1.2 Module Ordering Information
This chapter provides the ordering information of the WINCS02 Module.
The following figure illustrates the details of the WINCS02 Module ordering information.Figure 1-2. WINCS02 Module Ordering Information 
Module Name | Description | Ordering Code |
---|---|---|
WINCS02PE | Wi-Fi® Network Controller Module with PCB Antenna | WINCS02PE-I/XXX |
WINCS02PC | Wi-Fi Network Controller Module with PCB Antenna and Trust&Go | WINCS02PC-I/XXX |
WINCS02UE | Wi-Fi Network Controller Module with U.FL connector for external Antenna | WINCS02UE-I/XXX |
WINCS02UC | Wi-Fi Network Controller Module with U.FL connector for external Antenna and Trust&Go | WINCS02UC-I/XXX |
Note:
- By default, the WINCS02 Module comes with Tray packing.