1.1 WINCS02IC Ordering Information
This section provides the ordering information of the WINCS02IC.
SoC Name | Pin and Package | Description | Ordering Code |
---|---|---|---|
WINCS02IC | 48-pin VQFN (7 mm x 7 mm x 0.9 mm) | 32-bit Network Controller IC with WLAN connectivity and hardware-based security accelerator with 2 MB stacked Flash | WINCS02IC-I/ZZX |
WINCS02ICT-I/ZZX WINCS02IC-V/ZZX WINCS02ICT-V/ZZX |
The following figure illustrates the details of the WINCS02IC ordering information.Figure 1-1. WINCS02IC Ordering Information 
Note:
- By default, the WINCS02IC comes with Tray packing.
- The WINCS02IC must be programmed with the appropriate Network Controller firmware version to meet the specification described in the data sheet.