3.1.4.2 WINCS02IC Wi-Fi® Current Consumption

Table 3-7. Wi-Fi® Current Consumption DC Electrical Specifications
DC Characteristics(1)(2)Standard Operating Conditions: VDD=VDDIO= 3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

-40°C ≤ TA ≤ +105°C for V-temp

Param. No.SymbolDevice StatesCode RateOutput Power (Typ.) (dBm)Current (Typ.) (mA)Max.UnitsConditions
IWF_TXIDDOn_Transmit802.11b 1 Mbps19288—mAVDD = VDDIO = 3.3V
802.11b 1 Mbps13263—
802.11b 11 Mbps20289—
802.11g 6 Mbps19287—
802.11g 54 Mbps17263—
802.11n MCS018279—
802.11n MCS717262—
802.11n MCS711249—
IWF_RXIDDOn_Receive802.11b 1 Mbps—88—
802.11n MCS7—94
Note:
  1. Tested on channel 7 using an internal test firmware that provides manual control of the data rate. In the Application mode firmware, the data rate is selected automatically based on the RSSI and other variables.
  2. Data in the “Typ.” column is at 3.3V, 25°C unless otherwise stated.
  3. These parameters are characterized but not tested in manufacturing.