3.1.4.3 Extreme Deep Sleep (XDS) Current Consumption

The WINCS02 Module supports Extreme Deep Sleep (XDS) mode, which can be enabled using the appropriate API. For details, refer to MPLAB® Harmony WINCS02 WLAN Library. To exit XDS mode, asset the MCLR pin and complete the full driver initialization.

Table 3-8. Extreme Deep Sleep (XDS) Current Consumption
DC CharacteristicsStandard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

-40°C ≤ TA ≤ +105°C for V-temp

Param. No.SymbolCharacteristicsTyp(1)Max.UnitsConditions
XDSPWR_1IDD_XDS(2)IDD in XDS mode0.7—µAVDD = VDDIO = 3.3V
Note:
  1. Typical values at 25°C only
  2. Conditions:
    • All peripherals inactive
    • All IO configured as input and pulled down internally